??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
41641
HELP_VARIABLE
Order Number
41641
Drawer Length
450.000 mm
Min.Cabinet Depth
455.000 mm
Over extension
30
Hole Spacing
163.000 mm
Hole Spacing
259.000 mm
Hole Spacing
0.000 mm
Hole Spacing
387.000 mm
Hole Spacing
0.000 mm
Hole Spacing
397.500 mm
FINISH
White
Embedded user actions
Preview - Generation
Formats
Files
3D
2D